Desalination and Reverse Osmosis

Desalination and Reverse Osmosis Overview

Below are just a few of the many benefits to contractors, owners and engineers when specifying Victaulic on desalination systems.
  • Eliminate direct and indirect costs associated with welding.  X-ray/non-destructive testing, pickling and passivation of welds, gas purge, etc.

  • Faster fabrication and installation translates to fewer man-hours and less overall project risk. 

  • Reduce material handling during transportation and field erection. Ship valves to the job site for easy field installation.

  • Reduce piping construction schedules. Reduce your schedule by 1 month and you could save 2% on your total project costs. 

  • Reduce costs by reducing pipe schedules. StrengThin high-pressure products for use on thin wall Duplex/Super Duplex stainless steel.

  • Improve safety and reduce risk. Join pipe without the use of flame.

  • Enhanced design versatility.  High pressure systems, balance of plant piping, membrane connections, distribution header piping, etc.

  • Specify Victaulic with confidence. Over 85 years of design and engineering expertise.

  • Perth Seawater Desalination Plant
    Perth Seawater Desalination Plant

    The largest of its kind in the southern hemisphere - is country’s first state to use desalination as a major public...

  • DuPont Reverse Osmosis
    DuPont Reverse Osmosis

    A Victaulic grooved stainless steel system was utilized for ease of maintenance and filter change-outs.

  • Composite Flexible Coupling - Style 171
    Composite Flexible Coupling - Style 171

    The Style 171 composite flexible coupling featuring Victaulic installation-ready technology is an engineered composite coupling for use where corrosive conditions exist. The...

  • MTS Plug Valve - Series 465
    MTS Plug Valve - Series 465

    Victaulic MTS Plug Valves feature grooved ends for installation in either Victaulic StrengThin™ Systems or Victaulic Original Grooved Systems (OGS). Suitable for...

  • Stainless Steel Type 316 Rigid Coupling - Style 489
    Stainless Steel Type 316 Rigid Coupling - Style 489

    Designed for 11/2 – 12"/40 – 300mm piping systems, Style 489 features a heavy stainless steel housing for pressures up to 600psi/4135kPa...