myVictaulic.com | VictaulicCastings.com

FireLock Series 747M Riser Module
New!
Introducing the FireLock Series 747M Zone Control Riser Module
 
Designed for commercial, wet sprinkler systems, per NFPA 13 requirements.
 
Features:
  • waterflow switch
  • alarm connection
  • pressure gauge
  • alarm test with a range of available test orifices
  • drain connection
  • site glass
Benefits:
  • Easier system fit up via grooved ends and Victaulic couplings
  • 4' and 6" modules are significantly lighter for easier handling
  • Easier Sprinkler system testing, only 1/4 turn shut off required
  • Multiple orifice K Factors available for system design flexibility
Product Design:
  • Fully integrated one-piece cast ductile iron assembly
  • 1/4 turn shutoff and test device
  • grooved connections
  • available with K5.6, K6.9, K8.0, K11.2 and K16.8 test orifices
  • horizontal or vertical installation
  • pressure rated up to 300 psi/2065 kPa
  • available in sizes:
    • 2.5 in/ 65mm
    • 3 in/80mm
    • 4 in/100mm
    • 6 in/150mm

Availabilty: Only in the United States and Mexico at this time.

Optional Pressure Relief Version available (Series 747MP)

Series 747M shown View/Download Product Submittal 10.96 for both the Series 747M and the Series 747MP
View/Download Installation and Maintanance Manual I-747M
View Download Product Sell Sheet PB-393