myVictaulic.com
|
VictaulicCastings.com
Product Region
:
USA/Mexico
Home
/
Products
/
Product Spotlight
/ FireLock Series 7C7 Compressor Package
FireLock Series 7C7 Compressor Package
Site Search
General
Fire Protection
Victaulic Vortex Fire Suppression
Pipe Preparation
Product Spotlight
Advanced Groove System (AGS)
AquaFlex® Sprinkler Fittings
Balancing
Style 296A Coupling for FRP/GRP Pipe
FireLock EZ Rigid Couplings
FireLock NXT Automatic Devices
FireLock Series 7C7 Compressor Package
FireLock Series 747M Riser Module
Installation-Ready Couplings
LP-46 Storage Sprinkler
PermaLynx System
Pressfit System
Style 152A Expansion Joint Coupling
Style 220 and 221 Flue Gas Nozzle Couplings
Virtual Demonstrations
Introducing the
Series 7C7 Compressor Package
for FireLock NXT devices
The Series 7C7 package ships pre-assembled, ready to mount on the riser and connect to the FireLock NXT device.
The Series 7C7 package
:
- provides operational air pressure within 30 minutes of
discharge, in compliance with NFPA 13
- is preset to all FireLock NXT pressure requirements,
eliminating the need for pressure calculations during
installation
- includes the UL listed, FM approved Victaulic Series 757P Air
Maintenance Device
- can be mounted on any FireLock NXT riser from 1 1/2" -8"
- The Series 7C7 Compressor package is only available in the United States at this time.
1/3HP version for systems up to 750 gallons
See
Product Publication 30.22
1/6HP version for systems up to 400 gallons
© 2010 Victaulic Company. All Rights Reserved