myVictaulic.com
|
VictaulicCastings.com
Product Region
:
USA/Mexico
Home
/
Products
/
Product Spotlight
/ Advanced Groove System (AGS)
Advanced Groove System (AGS)
Site Search
General
Fire Protection
Victaulic Vortex Fire Suppression
Pipe Preparation
Product Spotlight
Advanced Groove System (AGS)
Victaulic AGS Groove vs. Welding
AquaFlex® Sprinkler Fittings
Balancing
Style 296A Coupling for FRP/GRP Pipe
FireLock EZ Rigid Couplings
FireLock NXT Automatic Devices
FireLock Series 7C7 Compressor Package
FireLock Series 747M Riser Module
Installation-Ready Couplings
LP-46 Storage Sprinkler
PermaLynx System
Pressfit System
Style 152A Expansion Joint Coupling
Style 220 and 221 Flue Gas Nozzle Couplings
Virtual Demonstrations
Grooved Mechanical Piping Products
for 14-60"/350-1525 mm piping systems
With a two-piece housing and a wedge-shaped groove that delivers pressure ratings up to 350 psi/2400 kPa, depending on size and wall thickness, the Advanced Groove System (AGS) offers unprecedented assembly speed and reliability.
AGS provides advantages other mechanical joints can't:
• TWO-PIECE HOUSING for all couplings
• TWICE the end-load capabilities
• Visual confirmation of proper joint assembly
AGS provides advantages welded joints can’t:
• NO FLAME/NO FUMES
• Accommodates for piping system movement
• A UNION AT EVERY JOINT
• Faster, safer and easier installation for reduce costs
Time Comparison Video:
Victaulic Grooved vs. Welded
Original Groove vs. AGS Groove
Original Groove Profile
AGS Groove Profile
Featured Products
Literature and Project Briefs
AGS Couplings
Two piece housings for all couplings make for easy installation.
MORE
German Climate Computing Centre
AGS products provided a flame-free joining method and cut down on installation time.
MORE
AGS Fittings
Supplied with AGS grooves to permit fast installation without field preparation.
MORE
One Hanson Place
Jobsite safety was improved during the replacement of the HVAC system due to the use of Victaulic AGS products.
MORE
AGS Valves
Valves are even easier to install with the Advanced Grooved System.
MORE
Ferrero Canada
With only 100 days to install over 100,000 feet of piping, AGS was installed to provide a reliable system that was quick to install.
MORE
AGS Accessories
AGS Strainers and Suction Diffusers are available for protecting pumps.
MORE
© 2010 Victaulic Company. All Rights Reserved