myVictaulic.com | VictaulicCastings.com

AquaFlex Sprinkler Fittings
 
AquaFlex Stainless Steel Sprinkler Fittings
The fastest, easiest installation. Period.
 
Experience the new AquaFlex one-piece, open-gate 1-Bee2 bracket system. This revolutionary, easy-to-use system offers:
  • installation-ready design, right out of the box
  • mechanical connections for ease of installation
  • a single bracket design for both concealed and semi-recessed sprinkler heads
  • ½ and ¾” NPT sprinkler connections
  • 31, 48, 60 and 72” length stainless steel corrugated hoses, braided or unbraided
  • 90º elbow reducers for installation in tight spaces
 
System Solutions and Benefits
Demonstration Video
Open-Gate Center Bracket
This innovative design features a staked wing nut to avoid loose pieces and allows easy center-of-tile installation in seconds

MORE
See How Quickly AquaFlex Installs
(Click the play button below to start video or Click Here to open in new window.)
 
One-Piece Installation-Ready Bracket
One bracket for standard pendent, semi-recessed and concealed installations. 
MORE
Submittal Publication 10.85
 
Sell Sheet PB-405