myVictaulic.com | VictaulicCastings.com
Chemical
 
Victaulic Piping Solutions for the
Chemical Industry
 
Victaulic provides pipe joining solutions for all types of chemical processing facilities, from plants that manufacture basic chemicals and gases to ones processing acids, lime, sulfur, oxygen and a variety of inorganic chemicals. Piping systems that are ideal for the Victaulic mechanical joining method include those carrying caustic materials, de-ionized water, reverse osmosis systems, and Category D services.
 
 
 
System Solutions and Benefits

Compressed Schedules
The reliability of the Victaulic grooved mechanical pipe joining system paired with unmatched project management resources lead to compressed project schedules. MORE
Expansion and Contraction
The inherent design of a Victaulic flexible grooved piping system accommodates expansion and contraction by allowing for linear movements and deflection capabilities.   MORE
 
 
Grooved End Technology
Compress project schedules and reduce total installed costs with the most versatile, economical and reliable mechanical pipe joining system available.  MORE
 
Improved Jobsite Safety
Flame-free Victaulic innovations install quickly, eliminating the time, costs and risks associated with welded systems.  MORE
Project Management Services
Victaulic is with you every step of the way, offering project management services to assist with planning through construction.  MORE
Seismic Testing
Testing proves Victaulic couplings maintain operational integrity of piping systems during seismic events.  MORE
 
 
Featured Products
Installation-Ready Technology
Victaulic installation-ready couplings require no disassembly and install up to 10 times faster than other joining methods.  MORE
 
Advanced Groove System (AGS)
AGS is the strongest and most dependable mechanical pipe joining solution for your 14-24"/350-600mm piping systems. MORE
 
Victaulic Pressfit for Stainless Steel
Increase jobsite efficiency by 60%with the revolutionary small diameter stainless steel system that installs in seconds.  MORE
The Total Stainless Steel Solution Victaulic offers couplings, fittings, valves and accessories for use on Schedule 5, 10, 40 and Duplex stainless steel systems ranging from 1/2 - 24"/15-600mm. MORE
 
Victaulic Vortex
The Vortex hybrid nitrogen-water fire suppression system offers safe and effective protection of all your critical plant applications. MORE
 
Victaulic Depend-O-Lok
The versatility and performance of the Victaulic Depend-O-Lok product line gives the industry freedom of design and applications not found with other couplings. MORE
 
 
Literature and Project Briefs

 
Chemical Plant
Download brochure in pdf format. MORE
 
Dow Chemical
Kuala Lumpur, Malaysia
Dow Chemical chose Victaulic couplings, fittings and Vic-300 Butterfly Valves for its chilled water lines and to meet a tight construction schedule.
 MORE
TIC Brenntag
Rotterdam, The Netherlands

The owners and contractor specified Victaulic grooved products to support the CO2 piping in the facility's deluge fire protection system.
 MORE
 
DuPont
Wilmington, Delaware, USA
The Victaulic grooved system was used on the chilled and condenser water lines to reduce labor hours.
MORE
Air Products Roanoke PSA
Roanoke, Virginia, USA

Due to their ease of maintenance, Victaulic grooved piping products were used on oxygen and nitrogen lines at this oxygen production plant..
 MORE
 
Dow Chemical
Bound Brook, New Jersey, USA
When Dow Chemical added a new chiller to its plant, it did not want to shut down the plant, so engineers chose Victaulic products for their speed of installation.
 MORE
CSBP Plant
Kwinana, Western Australia

Victaulic Pressfit  for 316 SS pipe was used on this coastal plant due to its resistance tot corrosion from seawater and because it could be installed without the need for hot works.
 MORE