myVictaulic.com | VictaulicCastings.com
Commercial Buildings
Victaulic Mechanical Piping Systems
specifed for the world's most demanding projects
 
Victaulic pipe joining solutions provide contractors, owners and engineers with an unmatched competitive edge by reducing installation time, making installations safer and providing design versatility unmatched  in mechanical piping systems technology. 
 
Within commerical building services Victaulic provides piping system solutions for heating, cooling, plumbing and fire protection. Scroll through our system solutions below to learn more.
 
 
System Solutions and Benefits
Grooved Pipe Joining Technology
Compress project schedules, lower total installed costs, provide a safer work environment and reduce system downtime. MORE
Jobsite Safety
Reduce exposure to risk.
Improve your safety record.
Reduce material handling.
Cooling Systems
Install up to 10 times faster. Grooved products for 1/2-60"/15-1525 mm cooling systems. MORE
Compress Project Schedules
Reduce field man-hours at every stage of the project life cycle. MORE
 

 

Heating Systems
Zero flames and fumes on site. Grooved products for 1/2-60"/15-1525 mm heating systems. MORE
Seismic Testing
Testing proves Victaulic couplings maintain operational integrity of piping systems during seismic events.  MORE
 
Plumbing Systems
Install twice as fast as welding, brazing or soldering and reduce rework on brazed or soldered systems by 10-15%.  MORE
Thermal Expansion/Contraction
Victaulic systems accommodate expansion and contraction by allowing for linear movements and deflection capabilities.
Fire Protection Systems 
Surpass performance expectations and deliver value, quality and dependability. MORE
Green Building
Increase building efficiency.
Eliminate hazardous air pollutants.
Reduce noise pollution.
 
Noise and Vibration Attenuation
Victaulic couplings dampen the overall vibration amplitude by 80-90%. MORE
Project Management Services
From software to drawing packages to project planning, increase productivity at every stage of your project. MORE
 
 
 
 
Featured Products
Literature and Project Briefs
Installation-Ready Couplings
Install up to 10 times faster than other joining methods and feature the latest innovation in gasket technology. MORE
Beijing National Stadium
By using Victaulic products for HVAC systems, installation time was reduced by 50% versus a welded system. MORE
 
Advanced Grooved System (AGS)
Twice the end load capabilities of traditional grooved systems. AGS is the strongest mechanical pipe joining system for 14-60"/350-1525 mm pipe MORE
University of British Columbia
To accommodate a fast track schedule, the contractor utilized Victaulic bag and tag delivery of products which maximized efficiency on the jobsite. MORE
PermaLynx Copper System
Installs twice as fast as sweat and 20% faster than "press". A fast, flame-free solution perfect for potable water systems. MORE
Grady Memorial Hospital
Only the fastest, most reliable pipe joining system for large diameter systems could handle this 60 day installation schedule. MORE
 
Circuit Balancing Products
Eliminate complaints and costly remedies with precision control balancing. MORE
Download the latest brochures and technical data. MORE