Victaulic grooved piping systems have serviced the wastewater market since 1925.
Requiring two bolts versus eight bolts that flanges require reduces installation and maintenance times by up to 30%.
Available for carbon steel, ductile iron, stainless steel, and PVC pipe Victaulic is a complete one-stop piping solution.
The Depend-O-Lok line of couplings can be specifically designed to meet your system design needs. Standard Depend-O-Lok couplings range in size from 6 to 120-inches/150 - 3050mm.
Victaulic products were pressure tested against flange components.
Click here to see the pressure test video.