myVictaulic.com | VictaulicCastings.com

Style 220 and 221 Flue Gas Nozzle Couplings
The new standard for flue gas desulferization units
 
Click here to learn how First Energy saved time and money
by installing Victaulic FGD nozzle couplings.
 
Increase efficiency during scrubber maintenance.
The easy to install, single-bolt design reduces downtime during system installation and nozzle cleaning and replacement. 
 
Maintain system integrity.
Victaulic nozzle couplings replace traditional flanged connections, eliminating over-tightening and possible "cracking" of nozzles.
 
Features:
  • Available for alloy or fiberglass reinforced piping systems to provide comparable corrosion and abrasion resistance
  • Supplied with EPDM gasket specifically designed to provide a triple seal between the pipe and the shouldered ceramic nozzle
  • Provides 50 lb. ft. plus of rotational resistance against nozzle rotational slippage
  • Sizes available: 2 1/2 - 4"/ 65 - 100mm
 
Want to learn more?
Click here to be contacted by a Victaulic sales representative.
 
To download literature, click here.