Victaulic is the originator and innovator of the grooved coupling technology. The grooved end piping system is significantly faster to install than welded systems, while providing design versatility other systems cannot provide. Both flexible and rigid couplings offer reduced construction schedules, plus the convenience of a union at every joint and proven pressure-responsive "c" shaped Victaulic gasket. The Victaulic gasket provides a permanent leak tight triple seal designed for the life-of-the-system. Standard AGS Copper Aluminum Steel Stainless Steel AWWA Cast Ductile Iron Plain End Vic-Ring Flange Adapters (IPS) Flange Adapters (AWWA) Flange Adapters (Stainless Steel) Flange Adapters (Copper)
Victaulic is the originator and innovator of the grooved coupling technology. The grooved end piping system is significantly faster to install than welded systems, while providing design versatility other systems cannot provide. Both flexible and rigid couplings offer reduced construction schedules, plus the convenience of a union at every joint and proven pressure-responsive "c" shaped Victaulic gasket. The Victaulic gasket provides a permanent leak tight triple seal designed for the life-of-the-system.