myVictaulic.com | VictaulicCastings.com
High Pressure Sludge

Pumping solids like sludge creates high pressures within the system. With pressures of 2500 psi/17235 kPa or more these systems require robust and reliable pipe joining systems. Victaulic offers two types of systems for this high pressure application. The EndSeal "ES" groove product line joins systems up to 2500 psi/17235 kPa or the double groove system for systems for pressures to 4000 psi/27500 kPa.
 
Learn More About Victaulic
Victaulic Product Overview
Victaulic Product Innovation Timeline