LP-46 Hose Stream Demand and Water Supply Duration
|
Sprinkler |
Victaulic LP-46
CMSA K25.2 |
CMSA
K16.8 |
CMSA
K11.2 |
|
Storage Height up to (ft) |
25 |
25 |
20 |
|
Sprinkler Discharge Pressure (psi) |
15 |
22 |
50 |
|
Number of Sprinklers |
12 |
25 |
40 |
|
System Demand (gpm) |
1170 |
2000 |
3200 |
LP-46 Hose Stream Demand andWater Supply Duration
|
|
Victaulic LP-46
K25.2 |
ESFR |
CMSA (K11.2 ad K16.8) |
|
Hose Stream Demand (gpm/lpm) |
250 |
250 |
500 |
|
WaterSupply Duration (hrs) |
1 |
1 |
2 |
- Data based on FM Global Loss Prevention Data Sheet 8-9
- 10' x 10' sprinkler spacing
- 12" deflector to ceiling distance