MyVictaulic.com
|
VictaulicCastings.com
Product Region
:
USA/Mexico
Home
/
Products
/
Product Spotlight
/ LP-46 Storage Sprinkler
LP-46 Storage Sprinkler
Site Search
General
Fire Protection
Special Hazards
Pipe Preparation
Product Spotlight
Style 152A Expansion Joint Coupling
Pressfit System
PermaLynx System
QuickVic Installation Ready Couplings
LP-46 Storage Sprinkler
FireLock Series 7C7 Compressor Package
FireLock EZ Rigid Couplings
FireLock NXT Automatic Devices
FireLock Series 747M Riser Module
Virtual Demonstrations
LP-46 Low Pressure Storage Sprinkler
Less Water. Smaller Pipe.
- Control Mode Specific Application
- K25.2 (36,8 S.I.)
- Factory Mutual Approved
- Maximum Ceiling Height: 40 ft/12.2 m
- Maximum Storage Height: 35 ft/10.7m
- Approved for up to cartoned, unexpanded group A commodities
Download
Factory Mutual Engineering Bulletin 07-08
Download the
Frequently Asked Questions (FAQ) Sheet
LOW END HEAD PRESSURE
reduce system discharge pressure by up to 25-40% (30-40 ft ceilings)
reduce system discharge pressure by up to 25-70% (up to 30 ft ceilings)
MATERIAL AND LABOR SAVINGS
can reduce system pipe sizes
(mains can go from 8" to 6" or 4" to 3")
possibly reduce or eliminate fire pump
EASE OF SYSTEM DESIGN
1200 ft
2
/ 110m
2
sprinkler operating design, or twelve head calculation based upon 10 ft x 10 ft / 3m x 3m sprinkler spacing
up to 20% reduction in number of sprinklers required
REDUCED WATER SYSTEM DEMAND
hose demand: 250gpm/ 1 hr
ROBUST DESIGN
standard response fusible link
LP-46 System Water Demand vs. Traditional ESFR Sprinklers
LP-46 Protection of Rack Storage vs. Traditional CMSA Sprinklers
LP-46 Hose Stream Demand and Water Supply Duration
© 2008 Victaulic Company. All Rights Reserved