MyVictaulic.com | VictaulicCastings.com
Mine Piping
Nowhere but Victaulic can you find unique solutions and a comprehensive product line specifically designed for the mining market. Victaulic listens to the unique needs of mining industry professionals, whether it’s on high pressure or abrasive services, and continues to design solutions to make joining pipe faster, safer and more economical.
 
  • Cut plant downtime in half
  • Solving the industry’s toughest piping issues
  • Provides no flame joining method-- safer than welding
  • Reduce energy costs by as much as 40%
  • Provides a union at every joint
  • 3 to 5 times faster than welding
  • Easier and more reliable than threading and flanging
  • Easier replacement of components
  • Complete piping systems from a single source
  • Full line for single sourcing
  • Available for carbon steel, HDPE, PVC and Stainless Steel systems
  • Products feature joining techniques specifically designed to meet system requirements
  • Designed for safety and reliability
  • All systems reduce joining by 30% or more
  • Each system is tested and proven for specific applications