myVictaulic.com | VictaulicCastings.com
Joining Technologies
 
Groove System
  • Simple system consisting of four basic components- housing, gasket and bolts and nuts
  • Three to five times faster than flanging or welding
  • New installation ready technology installs twice as fast as standard grooved joints
  • For pressures up to 1000 psi/6900kPa and sizes up to 42"/1075mm
  • Flexible joints provide deflection capabilities
  • Full line of couplings, fittings, valves and accessories

 
HDPE Plain End System
  • Butt fusing is expensive and time consuming requiring multiple crew members.
  • No special tools to complete the joint increasing productivity by 50% or more.
  • No special pipe end preparation and no special tools needed.
  • Available for 2"/50mm to 20"/500mm pipe. All couplings are rated to the full working pressure of the pipe.

View HDPE brochure PB-234. 

 
 
 
 
Depend-O-Lok Couplings
  • Fastest way to join large diameter systems
  • Sizes up to 144"/3650mm and pressures up to 400psi/2750kPa.
  • Mounted on OD of pipe to maintan full wall thickness for abrasive slurry and tailings lines.
  • Requires 75% fewer bolts and nuts than flanged systems. 

View DOL Product Brochure PB-257.

 
 
 
Aquamine Products
  • Reusable PVC piping system for 2 -12"/50 - 300mm pipe for water supply, dewatering and leaching lines.
  • A complete system of pipe, couplings, fittings and valves for pressures up to 350 psi/2400 kPa.
  • Easy to move and re-use. 

View Aquamine Product Listing 50.01.

 
 
 
Vic-Ring Couplings
  • Assembled on the OD of the pipe to maintain the full wall thickness of the pipe.
  • Ideal for slurry and tailings lines Vic-Rings install 50% faster than flanged joints of the same size.
  • Linear movement up to 1/2"/12.7mm of movement is available at each joint.

View Vic-Ring Product Listing 16.01.

 
 
  
Pressfit System
  • Fastest method for joining stainless steel pipe for small diameter air and water lines.
  • Using a hand-held pressing tool the joint is created in seconds.
  • The complete line consists of pipe, coupling, fittings and valves from 1/2 to 2"/15 to 50 mm for pressures up to 300psi/2065 kPa.

View Pressfit Brochure PB-500.

 
Advance Groove System
  • Patented system joins 14 -24"/350 - 600 large diameter mm pipe.
  • Each coupling consists of just two housing.
  • System consists of couplings, fittings, and valves
  • All sizes rated at 350Psi/2400kPa.

View AGS Brochure PB-285. 

 
 
 
High Pressure Systems
  • Two solutions- A special "ES" Groove for pressures to 2500 psi/17250kPa or double groove system for 4000 psi/27500kPa.
  • Style HP-70ES used on ES groove system
  • Style 808 coupling required for double groove system
  • Ideal for back fill paste and other high pressure services
View HP-70ES Submittal 06.13.
View Style 808 Submittal 15.01