MyVictaulic.com | VictaulicCastings.com

PermaLynx System

Installs TWICE as fast as sweat and 20% faster than "press"
 
 
Victaulic PermaLynx "push-to-connect" copper mechanical pipe joints offer a fast, flame-free solution perfect for use on potable water distribution systems. Available for joining 1/2-1 1/2 "/15-40 mm ASTM B 88 hard drawn copper tube, the PermaLynx system is the fastest and safest copper joining solution in the industry.
 
 
 
  • FAST & EASY Push-to-Connect System
  • NO FLAME/ NO FUMES/ NO DANGER
  • Installs Wet and Dry
  • Reliable Installations
  • Reduces Downtime
  • Rated to 180ºF/82ºC and up to 200 psi/1380 kPa
To have a Victaulic sales representative contact you, click here.
 
Learn from experience:
"We got a big boost by chucking the PermaLynx prep tool into a power drive. This made the chamfer and deburring easy.  It let us install our mains at a very high speed,"  stated Mike Awdakimow, the Marywood University Project Foreman from Yannuzzi, Inc. click here for more.
 
Learn from experience:
In January 2005, Lincoln University needed a solution for a shrinking construction schedule. The Victaulic PermaLynx System proved to be the perfect solution. click here for more.
 
 
 
 
 
 00:01
 
 00:02
 
 
 00:03
 
 
 
 
 
 
PermaLynx products are only available in North America and Latin America.