|
-
Install TWICE as fast as welding, brazing or soldering
-
Reduce rework on brazed or soldered systems by 10-15%
-
Eliminates costly fire watch and hazardous fumes and flames
-
Complete system from 1/2-24"/15-600mm plumbing applications including: Potable water systems, Storm water systems, Roof drains, Vacuum plumbing systems, Drain, waste and vent systems
Increase productivity and reduce rework by choosing to use Victaulic mechanical pipe joining systems on your next plumbing project.
|
 |
Reduce risk on site by eliminating safety concerns associated with open-flame joining methods. Click here for more information on how Victaulic products enhance work-site safety.
|
|
|
mechanical joining systems
Victaulic "push-to-connect" products
For joining small diameter copper tubing Victaulic offers the PermaLynx System. Click here to learn more about the Victaulic "push-to-connect" solution for joining 1/2- 1 1/2"/15-40 mm copper tube.
Victaulic grooved products
The Victaulic grooved copper system features a complete line of products from couplings and fittings and valves and outlets for joining 2-8"/50-200 mm Type K, L and M hard-drawn copper tubing.
For an alternative to copper, choose the Victaulic Grooved Stainless Steel System available in 1 1/2- 24"/40-600 mm sizes for joining Type 304/304L and 316/316L Schedule 10 stainless steel pipe.
Victaulic grooved mechanical pipe joints provide a union at every joint for fast assembly and disassembly for on-site rework and maintenance. |
|
Different material, all the same benefits
Victaulic galvanized grooved joining products are available for joining up to 24"/600 mm size Schedule 10 stainless steel pipe and are ideal for use in corrosive environments such as roof draining systems. |
|
Click here to find out how QuickVic Rigid Couplings for copper and stainless steel are enhancing productivity and safety on site.
Click here to learn more about the Victaulic PermaLynx "push-to-connect" solution for joining 1/2- 1 1/2"/15-40 mm copper tube.
DOWNLOAD LITERATURE HERE:
| Victaulic Plumbing Systems Brochure |
ENG |
SPAL |
FRC |
For printed literature on Victaulic's plumbing system, click here.