MyVictaulic.com
|
VictaulicCastings.com
Product Region
:
USA/Mexico
Home
/
Products
/
Product Spotlight
/ Pressfit System
Pressfit System
Site Search
General
Fire Protection
Special Hazards
Pipe Preparation
Product Spotlight
Style 152A Expansion Joint Coupling
Pressfit System
How Pressfit Works
Pressfit Productivity
PermaLynx System
QuickVic Installation Ready Couplings
LP-46 Storage Sprinkler
FireLock Series 7C7 Compressor Package
FireLock EZ Rigid Couplings
FireLock NXT Automatic Devices
FireLock Series 747M Riser Module
Virtual Demonstrations
The revolutionary small diameter stainless steel system that installs in seconds.
Increase jobsite productivity by more than 60%.
The Victaulic Pressfit
®
system installs up to
FIVE TIMES FASTER
than other pipe joining systems.
By eliminating the need for welding, the Pressfit system requires
70% LESS MAN HOURS
with
LESS THAN HALF
of the necessary
rework associated with welded systems.
Pressfit is a complete system of couplings,
fittings and valves for Schedule 5 Type 304/304L and Type 316/316L stainless steel systems.
Available in IPS standard sizes ½-2” / 15-50 mm
Uniform mechanical engagement of fitting or valve onto pipe, per ASME B31.1, 31.3 and 31.9
requirements and ANSI class 150 systems up
to a maximum of 300 psi/2065 kPA
ANSI/NSF 61 Certified
O-rings available for Grade “E” EPDM, Grade “T”
Nitrile and Grade “O” Fluoroelastomer for
a variety
of industrial plant service applications and process piping systems
Hand-held, electric or battery operated tools
How Pressfit Works
Installation: Watch as a Pressfit joint is installed in seconds!
Available for view in
Windows Media Player
and
Quicktime
Increase jobsite safety.
Victaulic Pressfit
eliminates the risks
associated with hazardous
flames
and fumes caused by welding.
The flame-free Pressfit technology eliminates the need for costly
skilled labor, as well as costs associated with fire watches and burn permits.
To download or order literature,
click here
.
Want to learn more?
Click here
to be contacted by a Victaulic sales rep.
Victaulic, the global leader in mechanical pipe joining solutions, is the leading total system provider for stainless steel systems.
Victaulic offers couplings, fittings, valves and accessories for use on Schedule 5, 10, 40 and Duplex stainless steel systems ranging from 1/2 - 24" / 15-600 mm.
© 2008 Victaulic Company. All Rights Reserved