myVictaulic.com | VictaulicCastings.com
Press Releases - North America
   
Victaulic Introduces the New FireLock® Series 707C Supervised CLOSED Butterfly Valve
6/8/2009
The Series 707C is designed for fire pump metering test lines, per NFPA 20, rooftop test units and pressure reducing valve by-pass lines per NFPA 14...
Victaulic Introduces the New FireLock® Series 766 High Pressure Supervised CLOSED Butterfly Valve
6/8/2009
The Series 766 is designed for high pressure fire pump metering test lines, per NFPA 20, rooftop test units and pressure reducing valve by-pass lines per NFPA 14...
Victaulic Improves FireLock® Series 745 Fire-Pac Design To Enhance Ease of Installation and Maintenance
6/8/2009
The complete pre-assembled fire protection valve with trim includes all optional components enclosed in a metal cabinet. Victaulic’s new design will improve the ease of installation and maintenance for engineers and owners...
Victaulic Announces Availability of the FireLock® LP-46 Low Pressure Upright Storage Sprinkler (SIN V4603) at NFPA
6/8/2009
The LP-46 upright sprinkler joins the existing pendent model in providing reduced pressure requirements, significant system design and labor installation savings. Featuring a K-Factor of 25.2 imp/36.8 S.I., the LP-46 sprinkler is designed to control fires in single, double and multiple row rack storage units without the need for in-rack sprinklers...
Victaulic Announces New VP of Product Development
6/5/2009
Dr. Richard Bucher brings global business leadership experience to his position in Engineering department...
Victaulic Introduces Differential Pressure Controller for Variable Flow HVAC Systems
5/28/2009
New valve gives engineers and balancing contractors unmatched control when balancing systems. ...
Grady Wilkerson is Promoted to Vice President of Sales
5/18/2009
Wilkerson has been with Victaulic for almost 30 years, and will lead the company’s growth in global oil, gas and chemical markets...
Victaulic Extends its Exclusive Installation-Ready Line, Which Allows for Quick Installations of Piping Systems
5/14/2009
The line gives contractors, engineers and owners an unmatched competitive edge, cutting installation time in half and making installations safer...
Victaulic Introduces Style 152A Expansion Joint Coupling
5/12/2009
Engineered especially for pulverized coal or limestone boiler feed lines, the Style 152A offers space savings, longer life and a safer connection than modified sleeve couplings...
Victaulic Introduces New Nozzle Joining Technology for Wet Flue Gas Desulfurization Vessels
5/12/2009
Coupling joins nozzle to header pipe faster and easier than flanged connections; reduces breakage...
1  2  3  4  5  6