myVictaulic.com | VictaulicCastings.com
Product Spotlight
   
 
Style 152A Expansion Coupling
Designed to accommodate the demands of the Power industry...
 
 
Pressfit System
A revolutionary small diameter, stainless steel piping system that installs in seconds...
 
 
PermaLynx System
Twice as fast as sweat and 20% faster than "press"...
 
 
QuickVic Installation Ready Couplings
The QuickVic Installation Ready Coupling installs in LESS THAN HALF the time of the original grooved coupling...
 
 
Balancing
Balancing Hydronic Heating and Cooling Systems
 
 
LP-46 Storage Sprinkler
Control Mode Specific Application, K25.2 (36,8 S.I.)
 
 
FireLock Series 7C7 Compressor Package
The Series 7C7 package ships pre-assembled, ready to mount on the riser and connect to the FireLock NXT device...
 
 
FireLock EZ Rigid Coupling
Designed by contractors for contractors to improve productivity...
 
 
FireLock NXT Automatic Devices
The line features dry, deluge, preaction and alternate wet/dry configurations...
 
 
FireLock Series 747M Zone Control Riser Module
Designed for commercial, wet sprinkler systems, per NFPA 13 requirements. ...