myVictaulic.com
|
VictaulicCastings.com
Product Region
:
USA/Mexico
Home
/
Products
/
Product Spotlight
/ Installation-Ready Couplings
Installation-Ready Couplings
Site Search
General
Fire Protection
Victaulic Vortex Fire Suppression
Pipe Preparation
Product Spotlight
Advanced Groove System (AGS)
AquaFlex Sprinkler Fittings
Balancing
FireLock EZ Rigid Couplings
FireLock NXT Automatic Devices
FireLock Series 7C7 Compressor Package
FireLock Series 747M Riser Module
Installation-Ready Couplings
LP-46 Storage Sprinkler
PermaLynx System
Pressfit System
Style 152A Expansion Joint Coupling
Style 220 and 221 Flue Gas Nozzle Couplings
Virtual Demonstrations
Up to 10 TIMES FASTER TO INSTALL than other joining methods.
COMPRESS PROJECT SCHEDULES.
Standard grooved couplings install 5 times faster than welded joints and 3 times faster than flanged. Now, installation-ready couplings install in less than half that time.
REDUCE MATERIAL HANDLING.
Install without the need to disassemble the coupling. No loose bolts and nuts, translates to less material handling on site.
ENHANCE JOBSITE SAFETY.
No flames. No fumes. No loose parts. In addtion to being flame-free and devoid of noxious fumes during installation, installation-ready couplings feature no loose parts to drop or lose reducing material handling and thereby reducing risk of injury.
BETTER MANAGE LABOR RISK.
With fewer steps to install, the result is consistently faster pipe joints
which allows contractors to optimize their crew size and mix and better manage their labor risk.
Click Here
to Schedule
a Demo »
Available for use in a variety of applications.
Style 009H Rigid
Style 607 Rigid
Style 107H Rigid
Style 177 Flexible
For Fire Protection
For
joining 1 1/4-4"/32-100 mm carbon steel pipe
Rated up to 365 psi/2517 kPa
For Potable Water Systems
For joining 2-8”/50-200 mm copper tubing
Rated up to 300 psi/2065 kPa
For HVAC, Utility Piping, Process Piping
For joining 2-8"/50-200 mm carbon steel pipe
Rated up to 750psi/
5170 kPa
For HVAC, Utility Piping, Process Piping, Mining
For joining 2-6"/50-150 mm carbon steel pipe
Rated up to 1000 psi/6900 kPa
The Victaulic "EHP" GASKET is the NEW performance standard.
Most installation-ready couplings feature the Victaulic proprietary Grade "EHP" gasket material for unmatched performance on water systems from-30°F/-34°C to 250°F/121°C. *
The EHP gasket is geometrically optimized for unparalleled performance under pressure, heat, assembly, stress and relaxation.
*Additional gasket grades may be available. Consult the appropriate product submittal for a complete listing.
NOTE:
Style 107H
QuickVic Rigid Couplings are available in Europe, Middle East, Africa, North and South America. Style 607 and 177 couplings are available in North and South America.
© 2010 Victaulic Company. All Rights Reserved