According to Rusty Gravitt, President of Gainesville Mechanical, Inc., since 1994, Gainesville's EMR has decreased from 1.6 to as low as 0.86 with zero dollars attributable to accidents involving Victaulic systems which effectively helped reduce Gainesville's Workmen's Comp premiums by 75%. Click here to learn more |
By utilizing Victaulic systems contractors will:
• Improve jobsite safety
• Reduce the risk of injuries and associated direct and indirect costs
• Improve their safety record
• Reduce material handling
• Reduce construction man-hours
• Shorten construction schedules
• Reduce total installed costs
|
Fewer Man-Hours= Less exposure and Project Risk Victaulic estimates that jobs requiring welding applications demand up to 45% more man-hours on average over Victaulic no-flame piping solutions. Average construction costs can be as much as one-third higher than when using Victaulic.
|
|
Eliminate the hazards of welding
By utilizing Victaulic mechanical pipe joining systems, contractors can eliminate the hazards of welding on-site. According to Parker & Waichma, a leading firm in the field of personal injury and negligence law, “Welding is among the most dangerous industrial activities. The dangers of welding are fire safety, electric shock, compressed gases, toxic fumes and lack of personal protection for the eyes, hands, feet and body.”
Reduce material handling:
30-70% of man-hours and costs are associated with material handling and material handling is directly linked to jobsite injuries. Reduce your material handling through the use of Victaulic Project Management Services such as bag and tag.
DOWNLOAD LITERATURE HERE: