myVictaulic.com | VictaulicCastings.com
Victaulic Vortex
 
The Only Hybrid Nitrogen-Water Fire Suppression SOLUTION with:

  • Nearly zero wetting of protected areas; no need for costly clean-up or equipment replacement
  • Green design that is safe for the environment and personnel
  • Quick system recharge; minimal facility downtime
  • Open space effectiveness; no need for assurance of room integrity
Applications include:
  • Power, Automotive, Industrial
  • Data Centers
  • Mining Facilities
  • Museum, Libraries

    The Victaulic Vortex 1000 Fire Suppression System has been FM Approved for the protection of combustion turbines, machinery spaces, and special hazard machinery spaces in enclosures with volumes not exceeding 127,525 cubic feet/3600 cubic meters and a maximum height of 24.6 ft/4.9 m.

 
System Solutions and Benefits
"My clients were very impressed with the Vortex System when they saw the level of fire protection it provides without huge amounts of water or toxic chemicals. It's all about protecting the people and assets, minimal impact on the hazard environment and the fast return to normal operations. The Vortex system delivers."    -Tom Euson, 3S Incorporated
Plant Engineer - 2008 PRODUCT OF THE YEAR
The Victaulic Vortex system has been named a 2008 Product of The Year by Plant Engineering Magazine. MORE
Application - Power Generation and Machinery Spaces
Minimal water presence assures protection of sensitive equipment, fast system reset after discharge, no toxic agents, no need for tight room integrity.
Application - Data Centers
Protect sensitive equipment and information with fast, powerful fire extinguishing technology.  
 
 
Featured Products
Literature and Media
For More Information:
Call: 1-877-9VORTEX
(1-877-986-7839)
FAX: 1-877-883-9276
E-Mail: vortex@victaulic.com to discuss a project with a Victaulic Vortex Specialist
Application Brochure
Concise overview of unique Victualic Vortex system features and benefits fo r design, installation and return on investment for the facility  MORE
EPA SNAP Approval
Significant  New Alternatives Policy Program cites the system as an acceptable alternative to Halon 1301 for total flooding. MORE
High Speed Schlieren Photography
See video of nitrogen and water discharge from emitter during reasearch conducted at Pennsylvania State University 
The Victaulic Vortex Fire Suppression System is only available in North America