Clean Water and Wastewater
Desalination and Reverse Osmosis
Victaulic has extensive experience in the industry and understands both the issues and needs of membrane integrators, owners and design engineers. From brackish or seawater intake to membrane assembly and water distribution, Victaulic is a single-source for your SWRO facility piping needs.
Wastewater Treatment
Victaulic grooved systems for AWWA size pipe reduce the weight and time-to-install by up to 1/3. Victaulic grooved fittings and grooved end plug valve can be lined and coated to meet the needs of your wastewater treatment system.
Water Treatment
Victaulic pipe joining systems are designed to meet the standard requirements of water treatment systems. A variety of joining technologies tailored to the individual needs of your project make pipe joining faster, easier and more economical.
From intake to outtake, Victaulic offers a range of flexible and rigid couplings, fittings, valves, and specialty products for each piping application within your facility.
Victaulic grooved piping systems have been installed successfully on thousands of utility piping systems worldwide.
Victaulic groove systems for AWWA size wastewater treatment systems are faster, lighter and easier to install when compared to traditional flanged systems. Requiring 75% fewer bolts than a flanged system, Victaulic grooved products reduce installation time and maintenance down time by as much as two thirds.
Victaulic is the only company that can provide a wide range of mechanical pipe joining solutions for water treatment systems. Grooved and other technologies are available to meet a wide range of size and pressure requirements.