Events

Victaulic Events

Acrex India

Victaulic showcases its exclusive installation-ready line and Advanced Groove System line

Victaulic will showcase its patented installation-ready product line and Advanced Groove System (AGS) product line at the ACREX trade fair, Hall 3A stand M106, at BIEC, Bangalore. Both product lines give contractors, engineers and owners an unmatched competitive edge, cutting piping system installation time and making installations safer. 

Installation-ready technology is designed to address the industry’s need to compress project schedules and remain competitive.  It is the fastest and safest pipe-joining method currently available. The installation-ready coupling installs up to ten times faster than other pipe-joining methods such as welding, brazing, soldering or flanging.

The Victaulic patented Advanced Groove System (AGS) is the strongest and most dependable mechanical piping joining system for 350-1525mm size piping systems.  With a two-piece housing and a wedge-shaped groove that delivers pressure ratings up to 2,400 kPa, Victaulic AGS couplings offer exceptional assembly speed and reliability.

In addition to simplified and faster installation, Victaulic couplings, fittings and valves are lighter in weight yet with higher integral strength and require less space than traditional products, minimizing the plant room footprint while maximizing HVAC system performance.

Visitors stopping by the Victaulic stand M106 in Hall 3A can see a pump set-up with Victaulic products installed which demonstrates these benefits.

The Victaulic grooved system works equally well with a variety of piping materials, including carbon and stainless steel, and with a wide range of pipe sizes. This makes it the ideal choice to compress schedules in the HVAC industry where it offers the combined advantages of design versatility, highly reliable operation, and fast installation.
 

Event Dates and Location

Back to Events