HVAC
HVAC Overview
Victaulic pipe joining solutions provide contractors, owners and engineers with an unmatched competitive edge by reducing installation time, making installations safer and providing design versatility unmatched in mechanical piping systems technology.
Victaulic grooved mechanical pipe joining systems:
- 45 percent less man-hours on average over welding
- Eliminate costly fire-watch and hazardous fumes and flames
- Reduce material handling by 30-70 percent
Value Engineering from Victaulic
- Maintain operational integrity of piping systems during a seismic event.
- Dampen overall vibration amplitude by 80-90 percent.
- Accommodate piping movementwith less stress on components.
Victaulic Grooved Systems
- Flexible System - alows controlled linear and angular movemebt which accommodates pipeline deflection as well as thermal expansion and contraction
- Rigid System - does not allow movement similar to a flanged or welded system. Hanging space for a rigid system corresponds to ASME B31.9 Building Services Pipe Code and the ASME B31.1 Power Piping Code.
-
Beijing Olympics National Stadium
The Bird’s Nest, home of the opening and closing ceremonies of the 29th Summer Olympic Games in Beijing, China is an...
-
Winspear Centre
Winspear, opened in 1997, is one of the worlds most acoustically sound concert halls and home to the Edmonton Symphony Orchestra. It is...
-
Cooling Water
Install up to 10 times faster than other pipe joining methods.
-
Heating Water
Increase confidence in your hot water systems. EPDM gaskets rated to 250ºF/121ºC.
-
QuickVic® Flexible Coupling - Style 177
Installs twice as fast as standard grooved couplings.
-
Triple Service Butterfly/Check Valve Assembly
Provides shut-off, throttling and non-slam check service
-
Suction Diffuser - Series 731-D
One-piece suction diffuser provides optimum flow at the pump.