Dry Pipe Sprinkler Systems
Dry Pipe Sprinkler Systems Overview

Victaulic offers a full line of FireLock NXT® dry, deluge and preaction devices for dry pipe sprinkler systems. These compact, easily maintained valve systems operate on a set pressure requirement of 13psi/0.9 BAR regardless of system size and are available in a fully trimmed Vic®-Quick Riser configuration that arrives on the jobsite ready to install.

-
Dallas Cowboys Stadium-FP
Due to the large crowds housed in the arena, as well as the “cannot fail” equipment such as the scoreboard and announcement...
-
Data Center Fire Suppression
Victaulic Vortex™ hybrid technology has zero environmental impact, utilizing only water and nitrogen as active suppression agents to cool a fire space...
-
FireLock NXT® Dry System Check Valve - Series 768
Dry system device , low differential, latched clapper valve and easy access to internal parts for maintenance and inspection.
-
FireLock NXT® Deluge System Check Valve - Series 769
Features a single set-point of 13psi/90kPa.