Rack and Freezer Storage Fire Protection
Rack and Freezer Storage Fire Protection Overview

Consult the FireLock® Storage Sprinkler Design Guide for a detailed overview of performance characteristics for the entireVictaulic storage sprinkler offering, including device trip times.
The LP-46 is designed to respond to Class I-IV closed and open-bin storage fires under ceilings as high as 45 ft./13.7m with optimized flow and hose stream demand requirements. This design can reduce pump demand as well, further optimizing the system and potentially reducing installation cost.
System performance is further enhanced when combined with FireLock NXT® devices, providing ultra-fast trip times.
-
Sumner Printing
Sumner Printing required a sprinkler system capable of protecting the large paper rolls stored in their new 25,000 sq.ft. warehouse. Atlantic Design...
-
K25.2/S.I.36.8 FireLock® Standard Response, LP-46 Low-Pressure Storage, Pendent - Model V4601
Search Terms: K25, 25.2, SI36, 36.8, V46, 4601, warehouse, rack
-
K25.2/S.I.36.8 FireLock® Standard Response, LP-46 Low Pressure Storage, Upright - Model V4603
Search Terms: K25, SI36, V46, 4603, rack, warehouse
-
FireLock NXT® Dry System Check Valve - Series 768
Dry system device , low differential, latched clapper valve and easy access to internal parts for maintenance and inspection.