Combined Cycle Gas Generation
Combined Cycle Gas Generation Overview
Combined cycle generation plants require design versatility, as well as quick installation to meet fast-paced construction schedule. With products and solutions for a wide range of pipe sizes and materials, Victaulic meet your needs, while providing a union at every joint for easy system access and future system expansion.
-
Dow- AEP Cogen Plant
The owners of the Dow electric co-generation facility in Plaquamine, Louisiana, needed a piping system that could meet the requirements of the...
-
Portlands Energy Centre
Portlands Energy Centre is a 550 megawatt generating station developed to meet Toronto's growing demand for electricity. This state-of-the-art combined cycle generating station...
-
West Kimberley Power Project
The West Kimberley Power Project provides electricity to the towns of Broome, Derby, Fitzroy Crossing, and Halls Creek in Western Australia. The...
-
Bearing Lube Oil Feed Lines
Oil feed systems are used to lubricate mechanical equipment and processes.
-
Chemical Treatment System
Chemicals may contain caustic or damaging elements which demand careful handling. Processing chemicals often requires stainless steel piping systems build to endure...
-
Cooling Water
Install up to 10 times faster than other pipe joining methods.
-
AGS Flexible Coupling - Style W77
Two-piece flexible coupling for 14-60"/350-1525 mm size systems
-
QuickVic® Rigid Coupling - Style 107H
Installs twice as fast as standard grooved couplings.
-
Vic-Press™ Coupling Type 304 Sch. 10S - Style P597
Press-to-connect coupling for Schedule 10S pipe.