Hydroelectric Generation
Hydroelectric Generation Overview
The unique requirements of hydroelectric plant construction require versatile solutions that meet demands both during initial plant construction, as well as future maintnence or expansion. Victaulic meets these needs, with easy-to-install, two-piece couplings for systems up to 60" in diameter, which require no hazardous flames to install, reduce construction footprint, and accommodate expansion, contraction and deflection of the joint in any weather condition. Victaulic also offers complete systems for utility and process piping. With quicker installation and a union at every joint, Victaulic will help you meet your bottom line throughout the life of the system.
-
BC Hydro Wahleach Generating Station
The BC Hydro generating station at Wahleach Dam was constructed in 1952 and produces 60 MW of power. When a new piping system was...
-
Rocky Reach Juvenile Fish Bypass
Victaulic Depend-O-Lok type FxF restrained couplings and Paragon expansion joints were used to connect pipe joints along the entire length of the...
-
Hydro-Quebec Beauharnois Generating Station
Hydro-Québec is the largest electricity generator in Canada. The run-of-river Beauharnois Generating Station, 25 mi/40 km southwest of Montreal, is one of...
-
Penstock
Penstocks are intake lines that control water flow, often in an enclosed large diameter pipe, to hydraulic turbines for power generation. ...
-
Cooling Water
Install up to 10 times faster than other pipe joining methods.
-
Drains and Drainage
Victaulic systems are ideally suited for drain work for their reliability and ease of preventive maintenance.
-
AGS Flexible Coupling - Style W77
Two-piece flexible coupling for 14-60"/350-1525 mm size systems
-
AGS Rigid Coupling - Style W07
Two-piece rigid coupling for 14-60"/350-1525 mm systems
-
Vic-Press™ Coupling for Type 316 Sch. 10S - Style P507
Press-to-connect coupling for Schedule 10S pipe.