Nuclear Generation

Nuclear Generation Overview

Victaulic has been depended upon in the nuclear power industry for decades. With the inherent safety of the system, combined with the ease and speed of installation, plant owners and operators are able to allocate their resources according the the demands of process systems during plant installation and maintenance.

  • AEP Cook Nuclear Power Plant
    AEP Cook Nuclear Power Plant

    AEP Cook Power Plant in Bridgeman, Michigan needed to install new valves without having to shut down the system.

  • Cofrentes Nuclear
    Cofrentes Nuclear

    Cofrentes Nuclear Plant is located in Valencia, Spain. Cofrentes needed a dependable fire protection system installed in their storage buildings.

  • Plant Utility Air
    Plant Utility Air

    Plant Utility Air systems transport air to production lines and other industrial air systems such as dust collection, ventilation, load out, waste...

  • Service Water
    Service Water

    Typically utlizing carbon steel pipe, service water lines often require quick installation or repair.  Victaulic couplings provide the speed required to...

  • Bearing Lube Oil Feed Lines
    Bearing Lube Oil Feed Lines

    Oil feed systems are used to lubricate mechanical equipment and processes.