Solutions

Large Diameter Solutions for Abrasive Services

 

With the introduction of the AGS ring system, welding and flanging your large diameter systems is a thing of the past. 

 

Advantages of the AGS ring system

  • Two-piece housing through 60"/1525 mm eases handling

  • Reduces downtime by up to 66 percent for scheduled maintenance

  • Reduces installation time required by more than half when compared to welded systems

  • Provides a union at every joint

  • Maintains the integrity of any linings in the pipe

  • Visual verification of joint integrity is confirmed when housings are metal-to-metal

 

Available in both rigid and flexible designs, the AGS ring system provides design versatility not available in other piping systems.

 

Interested in learning more?

 

 

Related Videos

16 inch/400 mm Seismic Test

16 inch/400 mm Seismic Test

Time: 2 min. 1 sec.

Watch video