Solutions
Noise and Vibration Attenuation
Mechanical room equipment frequently creates noise and vibration in a piping system, which can be difficult to contain. To isolate this vibration, designers can specify the use of Victaulic couplings.
In any application where undesired noise is being transferred through the piping system, owners and engineers who specify Victaulic grooved mechanical joining and receive two vitally important benefits:
1) significantly higher productivity
2) significantly reduced sound

How does it work?
The unique construction of the Victaulic grooved mechanical coupling enables the gasket to seal against pipe, while the ductile-iron housing provides both space for the elastomeric material to flex and containment to prevent overstretching. A Victaulic coupling works to create a permanent leak-tight seal, with no need for additional reinforcement. Additionally, ductile iron has vibration-dampening qualities of its own, so the external housing also serves to absorb sound.

The results are in:
Recently, Seattle-based SSA Acoustics LLP conducted field measurements and concluded that when placed in a formation of three couplings linked near to each other in close proximity to the source of vibration, Victaulic mechanical pipe systems deliver unsurpassed vibration isolation and sound attenuation characteristics
Interested in learning more?
-
Learn about Victaulic solutions for accommodating seismic movement
-
Learn about Victaulic solutions for accommodating thermal movement
-
Learn how Victaulic is providing a sustainable piping solution
Downloads & Videos
English - pdf (253 KB)
Select Language
- Korean - pdf (530 KB)
- Polish - pdf (212 KB)
- German - pdf (203 KB)
- Chinese (Simplified) - pdf (479 KB)
- Spanish (Spain) - pdf (275 KB)
- Italian - pdf (209 KB)
- French (Canada) - pdf (315 KB)
- Chinese (Traditional) - pdf (733 KB)