Solutions

Press Technology for Stainless Steel Pipe

2948 views

The Only Pipe-Sized Press Solution

  • Available in standard pipe sizes ½ – 2"/15-50 mm
  • Vic-Press® is the only solution using off-the-shelf ASTM A-312 Schedule 10S pipe
  • Allows for easier supply chain and inventory management
  • Complete system of couplings, fittings and valves for Types 304 and 316 stainless steel

Engineered for Industrial Applications

  • Pipe wall thickness provides up to 3 times greater strength, 2 times greater durability and 52 percent greater flow performance than tube solutions
  • Patent-pending leak detection technology provides immediate feedback as the system is being filled
  • Grade “H” HNBR standard gasket suitable for a variety of process and utility applications from air with oil vapor to potable water up to 210˚F/98˚C. Alternative EPDM seal available up to 250˚F/121˚C and alternative Viton seal available up to 300˚F/149˚C

Surpassing Industry Standards

  • Vic-Press® provides pressure performance up to 500 psi/3450 kPa
  • Accepted for use on ASME B31.1, B31.3 and B31.9 systems
  • In accordance with ANSI Class 150 standards
  • FM approved
  • ANSI/NSF 61 Annex G Certified for potable water service from 86˚F/30˚C to 180˚F/82˚C for Grades "H" and "E" seal materials 

Request a Demonstration

Related Videos

Victaulic Sustainable Piping Solutions

Victaulic Sustainable Piping Solutions

Time: 2:49 min

Watch video

Victaulic Corporate Video

Victaulic Corporate Video

Time: 4:21 min

Watch video