Solutions

System Solution for Saturated Steam

Victaulic introduces the industry's first grooved mechanical piping solution designed for use on commercial and industrial saturated steam and condensate piping. Available in 2-8"/50 - 200 mm sizes, the Victaulic system solution for saturated steam features the Style 870 rigid coupling and a full line of fittings, as well as a new groove profile, OGS-200, and new roll sets. This system solution eliminates the need to weld steam piping up to 150 psi/1034 kPa and +366°F/+186°C. The system's components are designed in accordance with ASME B31.1, ASME B31.3 and ASME B31.9 codes. 

 

 

For more information, product hightlights, and installation images and videos, visit www.VictaulicSteam.com

 

Victualic