Wastewater Treatment
Wastewater Treatment Overview
Victaulic groove systems for AWWA size wastewater treatment systems are faster, lighter and easier to install when compared to traditional flanged systems. Requiring 75% fewer bolts than a flanged system, Victaulic grooved products reduce installation time and maintenance down time by as much as two thirds. Consisting of a full line of couplings, fittings, valves and flange adapters, the Victaulic grooved line of AWWA products is a complete system that provides more versatile design capabilities and higher pressure service than competing joining methods.
-
Bearspaw Wastewater Treatment Plant
The City of Calgary is currently undergoing a seven year project to upgrade Calgary's water treatment plants.
-
Blue River Wastewater Treatment Plant
The Blue River Wastewater Treatment Plant chose Victaulic for ease of maintenance and reduced maintenance cost.
-
Clarkson Wastewater Treatment Plant
Clarkson Wastewater Treatment Plant is one of two wastewater facilities servicing the Region of Peel. In response to an expanded Peel Region...
-
Aeration Piping
Aeration piping requires stainless steel piping. Victaulic is the only manufacturer that can provide stainless solutions from 1/2 to 96"/15 - 2450 mm. For small...
-
Digester Gas
Digester gas systems reduce the cost of operating large wastewater system operations. Victaulic grooved systems reduce the overall cost to install and...
-
Raw Sewage
Raw sewage lines are assembled and maintained in a fraction of the time when Victaulic grooved products are used in place of...
-
AWWA 90° Elbow - No. 10-C
AWWA 90° elbow.
-
AWWA 90° Base Elbow - No. 10-CB
AWWA 90° base elbow.
-
AWWA 90° Flare - No. 10-CF
AWWA 90° flare.