Water Treatment
Water Treatment Overview
Water Treatment and Transport
Victaulic can provide a variety of joining technologies for water treatment systems. Additionally all Victaulic pipe joining solutions can easily be coated or lined for use in buried services.
-
Carrollton Water Treatment Plant
Carrollton, Missouri needed a new water treatment plant utilizing aeration and sand filtration for their well water.
-
City of Aberdeen Water Filtration Plant
The Victaulic grooved piping system was selected as a superior option to flanged joints on 3" - 36" (88,9mm - 91,44mm) ductile iron pipe.
-
Glades Road Water Treatment Plant
When the City of Boca Raton decided to add an addition to the Glades Road Water Treatment Plant, they chose to use...
-
Finished Water
As with all water applications Victaulic grooved products are ideal for finished water systems. Easier to install and maintain, Victaulic grooved systems...
-
Water Supply Lines
Water supply lines are critical for cooling and supplying equipment. Victaulic installation ready couplings reduce the time to install water systems by 1/2...
-
AGS Vic-300 Butterfly Valve - Series W761
Advanced Groove System butterfly valve.
-
Vic-300 MasterSeal™ Butterfly Valve - Series 761
Designed for pressures ranging from vacuum to 300 psi/2065 kPa
-
QuickVic® Flexible Coupling - Style 177
Installs twice as fast as standard grooved couplings.