Case Studies

Victaulic can be found in some of the most prestegious buildings globally. Browse through the Victaulic Case Studies to learn about the unique solutions provided by Victaulic technology and services.

Victaulic Case Studies

Warsaw Okecie Airport Renovation

Warsaw Chopin Airport, formerly Warsaw-Okecie Airport, is an international airport located in the Włochy district of Warsaw. Warsaw Chopin manages nearly 50% of Poland's air passenger traffic. Adding to its history of several renovations over a span of decades, the airport's North Pier Terminal recently underwent construction, with a particular focus on its existing cooling system. 

Engineer, Pol-Con Consulting, specified Victaulic products for this job due to their reliability, and the speed and safety they provide during installation. Victaulic piping systems also provide a flame-free joining method, which assists in avoidingdangerous hot works at a fully operational airport. The Series 761 Vic-300 MasterSeal® butterfly valves worked to replace flanged valves, the Style 75 Flexible Couplings were installed to accommodate piping movement, and the Series 732 wye type Vic-Strainers were installed to ease future system maintenance. Additionally, Pol-Con Consulting specified the Series 7890 Double Regulating and Commissioning Valves with grooved ends to optimize the system performance and to achieve a hydronic balance between various circuits. 

Utilizing Victaulic products resulted in a safe and reliable installation, and provided Hydratech with a quick, safe, and easy installation, as well as the competitive edge to finish the project on schedule.

Search Terms: PS-HVAC.373, PSHVAC373, PS-HVAC-373, PS.HVAC.373

Download

English - pdf (76 KB)