Products

45° Elbow - No. 811

Victaulic
Victaulic

Victaulic introduces the industry's first grooved mechanical piping solution designed for use on commercial and industrial saturated steam and condensate piping.

Available in 2-8"/50 - 200 mm sizes, the Victaulic system solution for saturated steam features the Style 870 rigid coupling and a full line of fittings, as well as a new groove profile, OGS-200, and new roll sets. This system solution eliminates the need to weld steam piping up to 150 psi/1034 kPa and +366°F/+186°C.

Available Sizes

  • 2-8"/50-200 mm

Maximum Working Pressure

  • Fitting pressure ratings are equivalent to the pressure ratings of the Victaulic coupling used to install them.

Function

  • Connects pipe sections, provides changes in direction, and adapts sizes or components.
  • All fittings are supplied with the Victaulic OGS-200 groove profile. These fittings are used exclusively with pipe, valves and accessories featuring the Victaulic OGS-200 groove profile.

The fittings utilizing the Victaulic OGS-200 groove profile are designed in accordance with ASME B31.1, ASME B31.3 and ASME B31.9 codes. 

For more information on the new Victaulic System Solution for Saturated Steam, visit www.VictaulicSteam.com

  • Number: 811

Product availability:

  • Canada
  • United States/Mexico
45° Elbow - No. 811

Submittals

Brochures

Victualic