Products

Bermad Pressure Reducing System with "Watchdog" Hydraulic Backup Valve - Series 972S-H/Model BC-72S-H-P

Implementing a pressure safety solution on a PRV Station is highly recommended in order to protect the downstream piping from experiencing unsafe excess pressures. The Victaulic Series 972S-H/Bermad Model BC-72S-H-P Pressure Reducing System with "Watchdog" Hydraulic Backup Valve is one of three pressure safety solutions. A more efficient, space-saving option, this valve does not require the system to have a redundant line. It allows the system to continue regulating, while signaling the building management system (BMS). The "Watchdog" valve offers complete system protection and non-stop supply when using only one main line. 

Available in 1 1/2 - 8"/DN40 - DN200 sizes, with grooved (standard), female threaded NPT, or flanged ends, the Series 972S-H valve handles pressures up to 250 psi. 

  • Series No: 972S-H

Product availability:

  • Canada
  • United States/Mexico
Bermad Pressure Reducing System with

Submittals

  • Bermad Pressure Reducing System with "Watchdog" Hydraulic Backup Valve - Series 972S-H/Model BC-72S-H-P Submittal

    Series 972S-H/Model BC-72S-H-P Submittal

    Download

    English - pdf (646 KB)

Manuals

  • Bermad PHA Hydraulic Control Valve Preventative Maintenance Schedule

    Bermad PHA Hydraulic Control Valve Preventative Maintenance Schedule

    Download

    English - pdf (64 KB)

  • Bermad PHA Hydraulic Control Valve Preventative Maintenance Instructions

    Bermad PHA Hydraulic Control Valve Preventative Maintenance Instructions

    Download

    English - pdf (731 KB)

  • Bermad Pressure Reducing System with "Watchdog" Hydraulic Backup Valve - Series 972S-H/Model BC-72S-H-P IOM

    Series 972S-H/Model BC-72S-H-P IOM

    Download

    English - pdf (164 KB)

Brochures

  • Victaulic Pressure Control Solutions

    PB-199

    Download

    English - pdf (5 MB)

Victualic