Products

Bermad Pressure Reducing Valve - Series 972/Model BC-720-P

The Victaulic Series 972/Bermad Model BC-720-P Pressure Reducing Valve reduces higher upstream (inlet) pressure to lower constant downstream (outlet) pressure, regardless of fluctuating demand or varying upstream pressure. 

The Series 972 valve handles pressures up to 250 psi; the Series 972-HP valve handles pressures up to 400 psi. Both versions of the valve are available in 1 1/2 - 8"/DN40 - DN200 sizes, with grooved (standard), female threaded NPT, or flanged ends. 

  • Series No: 972

Product availability:

  • Canada
  • United States/Mexico
Bermad Pressure Reducing Valve - Series 972/Model BC-720-P

Submittals

  • Bermad Pressure Reducing Valve - Series 972/Model BC-720-P Submittal

    Series 972/Model BC-720-P Submittal

    Download

    English - pdf (639 KB)

Manuals

  • Bermad PHA Hydraulic Control Valve Preventative Maintenance Schedule

    Bermad PHA Hydraulic Control Valve Preventative Maintenance Schedule

    Download

    English - pdf (64 KB)

  • Bermad PHA Hydraulic Control Valve Preventative Maintenance Instructions

    Bermad PHA Hydraulic Control Valve Preventative Maintenance Instructions

    Download

    English - pdf (731 KB)

  • Bermad Pressure Reducing Valve - Series 972/Model BC-720-P IOM

    Series 972/Model BC-720-P IOM

    Download

    English - pdf (160 KB)

Brochures

Victualic