Products
Duplex Stainless Steel Flexible Coupling - Style 77DX
Designed to provide a rugged mechanical joint for roll or cut grooved Type 304/316 stainless steel and cut grooved duplex/super duplex stainless steel piping systems, the Style 77DX couplings are available in sizes 3/4 - 6"/20 - 150mm, and are cast of duplex and or super duplex. The Style 77DX couplings come standard with WRAS-certified, ANSI/NSF 61 approval, Grade "EW" EPDM gasket material with approved microbiological resistance.
- Style: 77DX
Product availability:
- Global
Designed to provide a rugged mechanical joint for roll or cut grooved Type 304/316 stainless steel and cut grooved duplex/super duplex stainless steel piping systems, the Style 77DX couplings are available in sizes 3/4 - 6"/20 - 150mm, and are cast of duplex and or super duplex. The Style 77DX couplings come standard with WRAS-certified, ANSI/NSF 61 approval, Grade "EW" EPDM gasket material with approved microbiological resistance.
- Style: 77DX
Product availability:
- Global