Products

EndSeal® Gasket - Grade T

Specially compounded with excellent oil resistance and a high modulus for resistance to extrusion. Temperature Range –20°F/–29°C to +150°F/+66°C. Recommended for petroleum products, air with oil vapors, vegetable and mineral oils within the specified temperature range. Not recommended for hot water services over +150°F/+66°C or for hot, dry air over +140°F/+60°C. For maximum gasket life under pressure extremes, temperature should be limited to +120°F/+49°C.

For specific chemical compounds and temperature compatibility, refer to the Gasket Selection Guide (product submittal 05.01). For further information, contact us.

Product availability:

  • Global
EndSeal® Gasket - Grade T

Submittals

Manuals