Products
AGS 45° Elbow - No. W11
Pressure rated to conform to the pressure ratings of Victaulic Style W77/W07 AGS couplings. Supplied with AGS grooves to permit fast installation without field preparation. Advance Groove System (AGS) products must not be used to join original groove system (OGS) products.
Learn more about Advanced Groove System technology.
- Number: W11
Product availability:
- Global
Submittals
-
AGS Fittings Submittal
20.05
Brochures
-
Galvanized Products Brochure
PB-398
Download
English - pdf (2 MB)
-
Condensed General Product Catalog for North & South America
G-103
-
Water Systems Technology Brochure
MB-410
-
Advanced Groove System (AGS) Brochure
PB-285
-
Industrial Solutions Brochure
MB-260
-
Condensed General Product Catalog for Europe
G-103-EU
-
Condensed General Product Catalog for Asia Pacific
G-103-AP
-
Building Services Brochure
MB-100
CAD Files
-
Updated:
17 May 2012
Autodesk-Revit MEP-Elbow No. W10-W13
-
Updated:
7 Jan 2012
Vic Blocks 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Blocks 3D-Elbow 45 Degree No. W11
-
Updated:
7 Jan 2012
Vic Cells 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Cells 3D-Elbow 45 Degree No. W11
-
Updated:
10 Jan 2012
Victaulic PDMS IPS & CS Piping Catalog
-
Updated:
8 Mar 2012
Victaulic PDS IPS Spec
-
Updated:
19 Jan 2012
Victaulic Stp Elbow 45 Degree No. W11
Pressure rated to conform to the pressure ratings of Victaulic Style W77/W07 AGS couplings. Supplied with AGS grooves to permit fast installation without field preparation. Advance Groove System (AGS) products must not be used to join original groove system (OGS) products.
Learn more about Advanced Groove System technology.
- Number: W11
Product availability:
- Global
Submittals
-
AGS Fittings Submittal
20.05
Brochures
-
Galvanized Products Brochure
PB-398
Download
English - pdf (2 MB)
-
Condensed General Product Catalog for North & South America
G-103
-
Water Systems Technology Brochure
MB-410
-
Advanced Groove System (AGS) Brochure
PB-285
-
Industrial Solutions Brochure
MB-260
-
Condensed General Product Catalog for Europe
G-103-EU
-
Condensed General Product Catalog for Asia Pacific
G-103-AP
-
Building Services Brochure
MB-100
CAD Files
-
Updated:
17 May 2012
Autodesk-Revit MEP-Elbow No. W10-W13
-
Updated:
7 Jan 2012
Vic Blocks 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Blocks 3D-Elbow 45 Degree No. W11
-
Updated:
7 Jan 2012
Vic Cells 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Cells 3D-Elbow 45 Degree No. W11
-
Updated:
10 Jan 2012
Victaulic PDMS IPS & CS Piping Catalog
-
Updated:
8 Mar 2012
Victaulic PDS IPS Spec
-
Updated:
19 Jan 2012
Victaulic Stp Elbow 45 Degree No. W11
-
AGS Fittings Submittal
20.05
-
Galvanized Products Brochure
PB-398
DownloadEnglish - pdf (2 MB)
-
Condensed General Product Catalog for North & South America
G-103
-
Water Systems Technology Brochure
MB-410
-
Advanced Groove System (AGS) Brochure
PB-285
-
Industrial Solutions Brochure
MB-260
-
Condensed General Product Catalog for Europe
G-103-EU
-
Condensed General Product Catalog for Asia Pacific
G-103-AP
-
Building Services Brochure
MB-100
CAD Files
-
Updated:
17 May 2012
Autodesk-Revit MEP-Elbow No. W10-W13
-
Updated:
7 Jan 2012
Vic Blocks 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Blocks 3D-Elbow 45 Degree No. W11
-
Updated:
7 Jan 2012
Vic Cells 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012
Vic Cells 3D-Elbow 45 Degree No. W11
-
Updated:
10 Jan 2012
Victaulic PDMS IPS & CS Piping Catalog
-
Updated:
8 Mar 2012
Victaulic PDS IPS Spec
-
Updated:
19 Jan 2012
Victaulic Stp Elbow 45 Degree No. W11
-
Updated:
17 May 2012Autodesk-Revit MEP-Elbow No. W10-W13
-
Updated:
7 Jan 2012Vic Blocks 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012Vic Blocks 3D-Elbow 45 Degree No. W11
-
Updated:
7 Jan 2012Vic Cells 2D-Elbow 45 Degree 1D No. W11
-
Updated:
7 Jan 2012Vic Cells 3D-Elbow 45 Degree No. W11
-
Updated:
10 Jan 2012Victaulic PDMS IPS & CS Piping Catalog
-
Updated:
8 Mar 2012Victaulic PDS IPS Spec
-
Updated:
19 Jan 2012Victaulic Stp Elbow 45 Degree No. W11