Products

Vic-Press™ Coupling for Type 316 Sch. 10S - Style P507

The Victaulic® Vic-Press for Schedule 10S system provides a fast, easy, clean and reliable means for joining 1/2 - 2"/15 - 50mm standard ASTM A-312 Schedule 10S stainless steel pipe.

Off-the-shelf ASTM A-312 Schedule 10S pipe is cut to size, inserted into the coupling/fitting and the coupling/fitting is pressed onto the pipe creating a 500psi/3450 kPa rated joint in seconds.

Click here to learn more about Vic-Press®

  • Style: P507

Product availability:

  • Global
Vic-Press™ Coupling for Type 316 Sch. 10S - Style P507

Submittals

Manuals

Brochures

Approvals

  • Det Norske Veritas Maritime Approval_Vic-Press_DNV P-14698

    Det Norske Veritas Maritime Approval_Vic-Press

    DNV_P-14698

    Download

    English - pdf (67 KB)

  • American Bureau of Shipping_Maritime Vic-Press Approval

    American Bureau of Shipping_Maritime Vic-Press Approval

    13-HS1108710_BV

    Download

    English - pdf (93 KB)

  • Approvals for Potable Water Products - ANSI/NSF 61 and ANSI/NSF 372 Submittal 02.06

    02.06

    Download

    English - pdf (72 KB)

  • Bureau Veritas Maritime Approval_Vic-Press

    Bureau Veritas Maritime Approval_Vic-Press

    34595/AO BV

    Download

    English - pdf (219 KB)

  • Germanischer Lloyd Maritime Vic-Press Approval

    Maritime Vic-Press

    Download

    English - pdf (322 KB)

  • Vic-Press Lubricant Compound MSDS (Material Safety Data Sheet)

    05.07

    Download

    English - pdf (179 KB)

Victualic