Solutions

High-Pressure System for Desalination Plants

722 views

StrengThin™ Piping System

This expertly engineered high-pressure piping system delivers pressure ratings up to 1200psi/8200kPa on thin wall Duplex/Super Duplex Stainless Steel. With a new groove profile, StrengThin™ delivers unmatched performance in sizes 2"/50 mm through 16"/400 mm.

 

Reduce project costs.

  • Leverage stick-built lean construction on the entire high pressure piping system.
  • Reduce pipe schedules of Duplex/Super Duplex SS.
  • Eliminate direct and indirect costs associated with welding.
  • X-ray/non-destructive testing, pickling and passivation of welds, gas purge, high-cost welders, shipping and handling 3D spool pieces, rework, etc.

               

Faster pipe fabrication and field installation.

  • Fewer man-hours and less overall project risk.
  • Allow more time for proper commissioning and plant turnover.
  • Finish your project faster;  compress construction schedules;  achieve incentives and avoid penalites.

               

Improve safety and reduce risk.

  • Join pipe without fire hazards;  no welding.
  • Reduce project risk by dramatically reducing labor and getting off the job quicker.

 

Specify Victaulic with confidence.

  • Over 85 years of design and engineering expertise.
  • Innovations in grooved piping solutions.
  • Enhanced design versatility from Victaulic provides system solutions where needed.
  • High pressure systems, balance of plant piping, membrane connections, distribution piping

 

Related Videos

StrengThin™ Assembly Animation

StrengThin™ Assembly Animation

Time: 1:12 min

Watch video