Products
Copper 90° Elbow - No. 610
Full flow, standard radius fittings supplied roll grooved and ready for installation into copper systems using either a Style 606 coupling or Style 641 Vic-Flange adapter. Working pressures shown are based on the heaviest wall copper tubing for each standard.
- Number: 610
Product availability:
- Global
Submittals
Manuals
-
Copper Connection Field Installation Manual
I-600
Download
English - pdf (6 MB)
Brochures
-
Condensed General Product Catalog for North & South America
G-103
-
Plumbing Applications Brochure
PB-193
-
Industrial Solutions Brochure
MB-260
-
Condensed General Product Catalog for Europe
G-103-EU
-
Condensed General Product Catalog for Asia Pacific
G-103-AP
-
Building Services Brochure
MB-100
Download
English - pdf (8 MB)
CAD Files
-
Updated:
16 Jan 2013
Autodesk-Revit MEP-Elbow No. 610-611
Download
English - rfa (508 KB)
-
Updated:
6 Jan 2012
Vic Blocks 2D-Elbow 90 Degree No. 610
Download
English - dwg (55 KB)
-
Updated:
6 Jan 2012
Vic Blocks 2D-Elbow 90 Degree No. 610-BS
Download
English - dwg (43 KB)
-
Updated:
6 Jan 2012
Vic Blocks 2D-Elbow 90 Degree No. 610-DIN
Download
English - dwg (44 KB)
-
Updated:
6 Jan 2012
Vic Blocks 2D-Elbow 90 Degree No. 610-EN 1057
Download
English - dwg (45 KB)
-
Updated:
18 Aug 2011
Vic Blocks 3D-Elbow 90 Degree No. 610
Download
English - dwg (77 KB)
-
Updated:
10 Nov 2009
Victaulic Stp Elbow 90 Degree No. 610
Download
English - zip (36 KB)
Full flow, standard radius fittings supplied roll grooved and ready for installation into copper systems using either a Style 606 coupling or Style 641 Vic-Flange adapter. Working pressures shown are based on the heaviest wall copper tubing for each standard.
- Number: 610
Product availability:
- Global
Submittals
Manuals
-
Copper Connection Field Installation Manual
I-600
DownloadEnglish - pdf (6 MB)
Brochures
-
Condensed General Product Catalog for North & South America
G-103
-
Plumbing Applications Brochure
PB-193
-
Industrial Solutions Brochure
MB-260
-
Condensed General Product Catalog for Europe
G-103-EU
-
Condensed General Product Catalog for Asia Pacific
G-103-AP
-
Building Services Brochure
MB-100
DownloadEnglish - pdf (8 MB)
CAD Files
-
Updated:
16 Jan 2013Autodesk-Revit MEP-Elbow No. 610-611
DownloadEnglish - rfa (508 KB)
-
Updated:
6 Jan 2012Vic Blocks 2D-Elbow 90 Degree No. 610
DownloadEnglish - dwg (55 KB)
-
Updated:
6 Jan 2012Vic Blocks 2D-Elbow 90 Degree No. 610-BS
DownloadEnglish - dwg (43 KB)
-
Updated:
6 Jan 2012Vic Blocks 2D-Elbow 90 Degree No. 610-DIN
DownloadEnglish - dwg (44 KB)
-
Updated:
6 Jan 2012Vic Blocks 2D-Elbow 90 Degree No. 610-EN 1057
DownloadEnglish - dwg (45 KB)
-
Updated:
18 Aug 2011Vic Blocks 3D-Elbow 90 Degree No. 610
DownloadEnglish - dwg (77 KB)
-
Updated:
10 Nov 2009Victaulic Stp Elbow 90 Degree No. 610
DownloadEnglish - zip (36 KB)