Solutions
Compressed Construction Schedules
Up to 10 TIMES faster to install than other joining methods.
Compress Project Schedules.
Standard grooved couplings install 5 TIMES faster than welded joints and 3 TIMES faster than flanged. Now, installation-ready couplings install in less than half that time.
Reduce Material Handling.
Install without the need to disassemble the coupling. No loose bolts and nuts translates to less material handling on site.
Better Manage Labor Risk.
With fewer steps to install, the result is consistently faster pipe joints which allow contractors to optimize their crew size and mix, and to better manage their labor risk.
Fewer Man-Hours = Less Exposure and Project Risk
Victaulic estimates that jobs requiring welding applications demand up to 45% more man-hours on average over Victaulic no-flame piping solutions. Average construction costs can be as much as one-third higher than when using Victaulic products.

Interested in learning more?
- Learn how Victaulic systems are promoting a safer work environment
- Learn how to minimize risk to your schedule with Victaulic Project Management Services