Solutions
Flexible Sprinkler Fitting Systems
3401 views
48 people found this video helpful
Download Fire Protection CAD Details
Introducing the New VicFlex™ Style AB1 Bracket and Series AH2 Hose

A full line of flexible, time and cost-saving solutions
APPLICATIONS: Commercial Suspended Ceilings, Hard-Lid Ceilings, Institutional, Clean Rooms, Industrial Duct Systems
Faster and Easier Installation:

VicFlex™ Systems
Patented 1-Bee2® Open-Gate Bracket Technology
- Installation-ready design, right out of the box
- No loose parts or screws to lose
- Install the sprinkler onto the hose before the bracket is installed
- Fast, easy sprinkler center-of-tile placement
- One bracket for standard pendent, semi-recessed and concealed installations
Series AQB Braided Systems
- Mechanical connections for ease of installation
- Single bracket design for both concealed and semi-recessed sprinkler heads
- ½ and ¾” NPT sprinkler connections
- 31, 48, 60 and 72” length stainless steel braided corrugated hoses. Series AQU unbraided systems also available.
- Short and long 90° elbow reducers available for installation in tight spaces
California Approvals:
- California State Fire Marshall Approval for Series AQB Braided Systems
- OSHPD California Office of Statewide Health Planning and Development Anchorage Pre-Approval for Series AQB and Series AQU systems
Pre-Assembled Braided Systems with Sprinkler Attached
Pre-assembled systems can be ordered to your specified need and ship to the jobsite in sturdy, convenient packaging. Orders ship in five days or less.
Save Up To 60 percent installation time- Factory-installed sprinkler head eliminates leaks at threaded joint
- Available with 17 different Victaulic FireLock® pendent sprinklers
- Can now be paired with both Short and Long 90º Elbows
- To order, use Victaulic Order Form PB-411, or
Also take advantage of our online Selection Tool, to request a quote today. Build a pre-assemblied system through our product code configurator. With options of sprinklers, reducers, hose length and style, and bracket style, customization is simple and fast. Contact to the Customer Care team is made immediately.
note: Pre-assembled systems are currently only available in North America
Hat Furring Channel Ceiling Grids

VicFlex™ system can now be installed in accordance with ASTM C754 Standards. Hat Channel bracket is for use with Series AQB Braided systems only.
note: Hat-channel bracket systems are currently only available in North America
Institutional Block Wall Applications

- Installation-ready design, right out of the box
- Mechanical connections for ease of installation
- ½ and ¾” NPT sprinkler connections
- 31, 48, 60 and 72” length stainless steel corrugated hoses, braided and unbraided
- 90° elbow reducers for installation in tight spaces
- 5.0, 9.0 and 13.0” straight reducers
note: Series AQI products are currently only available in North America
Clean Room Applications
Series AQC Braided system for installation in clean room ceilings
Installation-ready design, right out of the box- Mechanical connections for ease of installation
- ½ and ¾” NPT sprinkler connections
- 24, 48 and 72” length stainless steel corrugated hoses, braided
See Submittal Publication 10.86 for list of FM Approved ceiling manufacturers
note: Series AQC products are currently only available in North America
Industrial Duct System Applications
Series AQD Braided system for installation in round and square duct systems

- Installation-ready design, right out of the box
- Mechanical connections for ease of installation
- ½ and ¾” NPT sprinkler connections
- 24, 48 and 72” length stainless steel corrugated hoses, braided
- See Submittal Publication 10.87 for list of FM Approved duct systems
- Submittal Publication: 10.87
- Installation Manual: I-AQD
note: Series AQD products are currently only available in North America
Downloads & Videos
English - pdf (421 KB)
Select Language
VicFlex™ Clean Room Flexible Sprinkler Series AQC Order FormEnglish - pdf (276 KB)