Coal Fired Generation
Coal Fired Generation Overview
Efficient coal handling requires effective transportation systems built to endure its abrasive characteristics. When handling coal in dynamic conditions, such as those associated with temperature fluctuations, additional difficulties are introduced. Victaulic offers a diverse line of coal handling products to keep your plant running efficiently.
-
First Energy - W. H. Sammis Power Plant
The construction of the new First Energy – W. H. Sammis Power Plant in Empire, Ohio included the installation of two Babcock & Wilcox...
-
Hunan Yiyang Power Plant, Phase II
The Hunan Yiyang Power Plant, a coal-fired generation plant, is constructing Phase II of the 2X600MV unit.
-
Springerville Power Plant
The Springerville Generating Station in northeastern Arizona, a new 750-megawatt pulverized coal fired power plant, is one of the most efficient and...
-
Flue-Gas Desulfurization
Flue-Gas Desulfurization (FGD) is a process by which sulfur dioxide (SO2) is removed from the flue-gases of fossil-fuel power plants and chemical...
-
Coal Handling
Efficient coal handling requires effective transportation systems built to endure abbrasive characteristics. When handling coal in diverse conditions such as those...
-
Ash Handling
Proper ash handling is critical to maintaining the efficiency of any combustion based power facility. Whether you are challenged by bed...
-
Expansion Joint Coupling - Style 152A
Designed for use in industrial applications that require a coupling that can parovide up to 4 degrees of angular deflection and/or expansion...
-
Flue Gas Nozzle Coupling - Style 220
Nozzle couplings provide a mechanical joint for joining shouldered alloy pipe on flue gas desulphurization vessels....
-
Flue Gas Nozzle Coupling - Style 221
Nozzle couplings provide a mechanical joint for joining FRP (fiberglass reinforced pipe) on flue gas desulphurization vessels....